Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Assembly tool
Main material
steel
Core drill Ø
28
Counter- sink Ø +0.25
30,3
Min. thread depth
34,5
Removal drill Ø
25,8
Removal drilling depth
6,4
Suitable for
80-101-10
Tap size
M30x2
UNSPSC Code
31161509
suitable for female thread D1
M20/M20x1,5
suitable for threaded insert
07661, 07664
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material, version
Steel, black oxidised.
Note
Assembly tool for driving in the wedges.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought