Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Assembly tool
Version 1
manual operation
Main material
steel
Surface finish body
galvanised
D1=Internal thread
M10
Insertion torque ref. values Nm
40
L length
82
S
1/4
SW
17
UNSPSC Code
31161509
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Hand assembly tool, galvanised.
Machine assembly tool, black oxidised.
Note
The turning in by hand is carried out with the manual assembly tool and a cordless screwdriver, ratchet, socket etc. Machine assembly is carried out with the machine assembly tool preferably on a thread-cutting machine.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought