Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Assembly tool
Version 1
manual operation
Main material
steel
Surface finish body
black oxidised
G=thread / for thread
M4
L length
100
S
5
UNSPSC Code
31161509
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Black oxidised.
Note
Screwed in manually using the assembly tool, a cordless screwdriver, ratchet, socket, etc.
The assembly tool has a locking ring to limit the depth to precisely control the installation depth of the threaded inserts.

Suitable for wire-wound threaded inserts 07646.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought