Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Threaded insert
Version 1
Helicoil®
Version 2
with spigot
DIN
DIN 8140
Main material
stainless steel
Main colour
green
G=Thread
M10
G=Threaded insert
M10
L=Length
11,2
W=Windungszahl
11,2
Core drill Ø
10,5
D min. - max.
12,1-12,5
Einbau Mindest-Kernlochtiefe
27,3
Insert length assembled mm
20
Installation Outer Ø locating thread
11,95
Installation min. thread depth with chamfer
27,3
Installation tapping hole Ø
10,32-10,56
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Stainless steel 1.4301.

Version
Green
Note
HeliCoil®plus threaded inserts are indispensable aids for every metalworking establishment and repair workshop.
Tapped holes that have been damaged, rusted solid or drilled too big can restored to their original size and condition within minutes.
Technically flawless and infinitely durable, resistant to corrosive influences and thermal stress. They therefore enable the repair and recovery of expensive products.
The high surface finish ensures optimum yield strength and higher tensile force for high-strength screws.
HeliCoil®plus threaded inserts are also ideally suited for motion threads in all light-alloys and castings.

T is the distance of the threaded insert from the separating face and is 0.25 to 0.5 of the thread pitch.

The control values of the non-installed threaded inserts are L and D.
On request
Other dimensions.
Drawing reference
1) Drive pin
2) Notch
3) Wire cross-section
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought