Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Repair set
Main material
steel
Female threads
M5 M6 M8 M8X1 M10 M10X1,25 M12 M12X1,25
Insert length
8 10 12 12 14 14 16 16
Male threads
M8 M10X1,25 M12X1,25 M12X1,25 M14X1,5 M14X1,5 M16X1,5 M16X1,5
Number of inserts
8 8 6 6 4 4 3 3
Number of assembly tools
1 1 1 - 1 - 1 -
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material, version
Threaded insert passivated steel.
Note
The repair kit allows threaded holes which have been damaged, torn out or jammed to be used again or to be repaired. This makes it possible to recover scrap and rejects of expensive products.
Threaded inserts are suitable for use in various materials, including light metals and casting.
Inserts with internal threads larger than M6 are supplied with four locking pins instead of two.
Permissible deviations:
the medium tolerance class applies to the threads listed, i.e. 6H for nut threads and 6g for bolt threads. Other dimensions ±0.25 mm.

Technical information see operating instructions for threaded inserts.
Advantages
- Quick and easy installation.
- The insert is fixed with pins in order to prevent torsion due to twisting or vibrations.
- No other special tools are required besides the assembly tool.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought