Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Tang breaker
Main material
steel
Surface finish body
galvanised
G=thread / for thread
M4
UNSPSC Code
31161509
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Galvanised.
Note
The tang breaker is used to remove the tang quickly and safely.

Suitable for wire-wound threaded inserts 07646 and HeliCoil®plus 07645.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought