Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Threaded insert
Version 1
self-locking
Version 2
with spigot
Main material
stainless steel
Main colour
red
G=Thread
M3
L=Length
4,3
W=Windungszahl
8,2-10,1
Core drill Ø
3,2
D min. - max.
3,6-4,35
Einbau Mindest-Kernlochtiefe
8,25
Insert length assembled mm
6
Installation Outer Ø locating thread
3,65
Installation min. thread depth with chamfer
7,75
Installation tapping hole Ø
3,11-3,22
Steel code
1.4301
UNSPSC Code
31161509
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Stainless steel 1.4301.

Version
Red
Note
Wire-bound threaded inserts are an indispensable tool for any metalworking business and repair shop.
Tapped holes that have been damaged, rusted solid or drilled too big can restored to their original size and condition within minutes.
Technically flawless and infinitely durable, resistant to corrosive influences and thermal stress. They therefore enable the repair and recovery of expensive products.
The high surface finish ensures optimum yield strength and higher tensile force for high-strength screws.

Self-locking threaded inserts are suitable for use in applications subject to shock, vibration or movement. A polygonal winding grips the flanks of the screw as it is screwed in.

T is the distance between the threaded insert and the dividing face and equals 0.25 to 0.5 times the thread pitch.

The number of windings W is the windings on the threaded insert before installation.

The reference dimensions for the non-installed threaded inserts are W and D
Drawing reference
1) Drive pin
2) Notch
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought