Gewindeeinsatz selbstsichernd Edelstahl rot 07646-0621
- For repairing damaged threads
- For making high-strength screw connections in materials with low shear strength
- Resistant to corrosive action and thermal stress
- High surface quality
- Self-locking
Verkaufseinheit
€0.23
zzgl. MwSt.
Ihrem Warenkorb hinzugefügt
Benennung
Gewindeeinsatz
Ausführung 1
selbstsichernd
Ausführung 2
mit Zapfen
Material
Grundkörper
Edelstahl
Farbe
Grundkörper
rot
G=Gewinde
M6
L=Länge
4,2
W=Windungszahl
3,8-4,3
D
min. - max.
7,17-7,95
Einbau
Außen-Ø
Aufnahmegewinde
7,3
Einbau
Bohrer Ø
6,3
Einbau
Gewindekernloch
Ø
6,22-6,41
Einbau
Mindest-Gewindetiefe
mit Anschnitt
9,5
Einbau
Mindest-Kernlochtiefe
10,5
Länge der Einsätze
im eingebauten Zustand mm
6
Stahlschlüssel Grundkörper
1.4301
UNSPSC Code
31161509
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Beschreibung
Material
Stainless steel 1.4301.
Version
Red
Note
Wire-bound threaded inserts are an indispensable tool for any metalworking business and repair shop.
Tapped holes that have been damaged, rusted solid or drilled too big can restored to their original size and condition within minutes.
Technically flawless and infinitely durable, resistant to corrosive influences and thermal stress. They therefore enable the repair and recovery of expensive products.
The high surface finish ensures optimum yield strength and higher tensile force for high-strength screws.
Self-locking threaded inserts are suitable for use in applications subject to shock, vibration or movement. A polygonal winding grips the flanks of the screw as it is screwed in.
T is the distance between the threaded insert and the dividing face and equals 0.25 to 0.5 times the thread pitch.
The number of windings W is the windings on the threaded insert before installation.
The reference dimensions for the non-installed threaded inserts are W and D
Tapped holes that have been damaged, rusted solid or drilled too big can restored to their original size and condition within minutes.
Technically flawless and infinitely durable, resistant to corrosive influences and thermal stress. They therefore enable the repair and recovery of expensive products.
The high surface finish ensures optimum yield strength and higher tensile force for high-strength screws.
Self-locking threaded inserts are suitable for use in applications subject to shock, vibration or movement. A polygonal winding grips the flanks of the screw as it is screwed in.
T is the distance between the threaded insert and the dividing face and equals 0.25 to 0.5 times the thread pitch.
The number of windings W is the windings on the threaded insert before installation.
The reference dimensions for the non-installed threaded inserts are W and D
Drawing reference
1) Drive pin
2) Notch
2) Notch
Wichtiger Hinweis zum Download von CAD-Modellen
Um unsere CAD-Modelle herunter laden zu können, müssen Sie sich vorher einloggen. Sollten Sie noch kein Konto angelegt haben, registrieren Sie sich bitte unter „Mein Konto“ (rechte Bildschirmseite) und folgen Sie den Anweisungen.