Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Ball-end thrust screw
Version 1
with head
Form
BV
Form definition
ball flattened with rotation lock
Product type
with flattened ball
Main material
QT steel
Main colour
black
Component material
ball-bearing steel
Surface finish component
hardened and bright
D=Thread
M24
L=Length
90
Ball-Ø
18
D1
15,8
D3
36
L1
30
L2
24
Load rating max. kN (static load only)
80
SW
19
Thread type
external thread
UNSPSC Code
27111704
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Screw carbon steel.
Ball ball-bearing steel.
Version
Screw grade min. 10.9, black.
Ball hardened, bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought