Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Ball-end thrust screw
Version 1
without head
Form
E
Form definition
ball ceramic
Product type
with full ball
Main material
stainless steel
Surface finish body
bright
Component material
ceramic
D=Thread
M12
L=Length
32
Ball-Ø
8,5
Load rating max. kN (static load only)
30
SW
6
Thread type
external thread
UNSPSC Code
27111704
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Screw stainless steel.
Ball stainless steel, POM or ceramic Si3N4.

Version
Stainless steel bright.
Note

Ball-end thrust screws with full ball are used when a clean, polished contact surface is required. Longer versions have been designed especially to be glued in, allowing mechanical connecting elements with external threads to be made cost-effectively for small and medium-sized runs. Silicon nitride (Si3N4) is characterised by a combination of excellent properties, these include high resilience and strength, excellent wear resistance and good chemical resistance.

Drawing reference
Form A: stainless steel ball
Form D: POM ball
Form E: ceramic ball
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought