Ball-end thrust screw without head stainless steel bright 07111-81240
- Application sectors: machine and fixture construction, assembly
- Ideal for clean, polished contact faces
- Ceramic balls: high resiliance and strength
- Ceramic balls: outstanding wear resistance
- Ceramic balls: good chemical resistance
Sales unit
€9.02
plus sales tax
Added to your shopping cart
Designation
Ball-end thrust screw
Version 1
without head
Form
E
Form definition
ball ceramic
Product type
with full ball
Main
material
stainless steel
Surface finish
body
bright
Component
material
ceramic
D=Thread
M12
L=Length
42
Ball-Ø
8,5
Load rating
max. kN
(static load only)
30
SW
6
Thread type
external thread
UNSPSC Code
27111704
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Screw stainless steel.
Ball stainless steel, POM or ceramic Si3N4.
Version
Stainless steel bright.
Note
Ball-end thrust screws with full ball are used when a clean, polished contact surface is required. Longer versions have been designed especially to be glued in, allowing mechanical connecting elements with external threads to be made cost-effectively for small and medium-sized runs. Silicon nitride (Si3N4) is characterised by a combination of excellent properties, these include high resilience and strength, excellent wear resistance and good chemical resistance.
Drawing reference
Form A: stainless steel ball
Form D: POM ball
Form E: ceramic ball
Form D: POM ball
Form E: ceramic ball
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.