Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Thrust screw
Product type
with bolts
Main material
stainless steel
Surface finish body
bright
Component material
brass
D=Thread
M4
L=Length
12,5
SW=key width
2
D1
2,5
L3
1,2
Thread type
external thread
UNSPSC Code
27111704
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6b-II,6c
~ TSCA 6(H) conformity
yes

Description

Material

Screw stainless steel 1.4305.
Pin brass or POM.

Version
Screw bright.
Note
Thrust screws are ideal for clamping or exerting pressure on threaded spindles, axles, shafts and treated surfaces without marring.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought