Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Drill bush
Version 1
with collar
DIN
DIN 172
Form
A
Form definition
bore rounded one side
Product type
short
Main material
stainless steel
Surface finish body
hardened and ground
D1=Internal diameter
2,6
D2=Outside diameter
5
L1= length
6
D3
8
L2
2
R
1
Steel code
1.4112
T1
0,01
T2
0,03
UNSPSC Code
31161507
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Stainless steel
Version
Hardened to HRc 56 ±1 and ground.
Drawing reference
Form A: hole rounded one end

1) Chamfer for insert
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought