Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Guide bush for punches
DIN
DIN 9845
Form
C
Main material
mild steel
D1=Internal diameter
2,4
D2=Outside diameter
7
L1= length
12
R
1
T
0,01
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Hardened to 740 ±40 HV 10 and ground.
Note
Bore rounded one end. OD and ID clean and precision ground.
Drawing reference
1) Chamfer or centring collar
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought