Magnet Electromagnet steel 09130-080038
- Coil magnet
- Long service life
- Consumes little power
- Application sectors: machine construction, fixture construction, automation technology, safety technology
Sales unit
€108.00
plus sales tax
Added to your shopping cart
Designation
Magnet
Version 1
Electromagnet
Version 2
round
Form
B
Main
material
steel
D=outside diameter
80
G1=THREAD
M04
G=Thread
M8
H=Height
38
L=Litzenlänge
500
B
33
B1
25
H1
7
H2
16
H3
7,5
Kind of fastening
internal thread
Magnetic
force
N
2400
Nom. tension
VDC
24
Rated power
W
15
UNSPSC Code
27112104
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing steel.
Coil housing plastic.
Coil housing plastic.
Note
The electromagnets are operated with direct current. This generates a magnetic field through the coil in the core. The force field disappears again after the current is switched off.
The electromagnets are attached using the threads on the back. The power connection is made via free wires.
The specified magnetic forces may be lower depending on the material thickness and the surface finish of the material.
By D = 15, the electromagnet only has a large thread in the centre.
The electromagnets are attached using the threads on the back. The power connection is made via free wires.
The specified magnetic forces may be lower depending on the material thickness and the surface finish of the material.
By D = 15, the electromagnet only has a large thread in the centre.
Application
The electromagnets are used for holding, supporting and fixating ferromagnetic workpieces.
On request
Voltage 12V DC.
Drawing reference
Form A: Wire from the side
Form B: Wire from underneath
Form B: Wire from underneath
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.