Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Magnet
Version 1
Electromagnet
Version 2
round
Form
B
Main material
steel
D=outside diameter
100
G1=THREAD
M05
G=Thread
M10
H=Height
43
L=Litzenlänge
500
B
42,5
B1
37,5
H1
9
H2
20
H3
10
Kind of fastening
internal thread
Magnetic force N
3400
Nom. tension VDC
24
Rated power W
20,5
UNSPSC Code
27112104
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Housing steel.
Coil housing plastic.
Note
The electromagnets are operated with direct current. This generates a magnetic field through the coil in the core. The force field disappears again after the current is switched off.

The electromagnets are attached using the threads on the back. The power connection is made via free wires.

The specified magnetic forces may be lower depending on the material thickness and the surface finish of the material.

By D = 15, the electromagnet only has a large thread in the centre.
Application
The electromagnets are used for holding, supporting and fixating ferromagnetic workpieces.
On request
Voltage 12V DC.
Drawing reference
Form A: Wire from the side
Form B: Wire from underneath
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought