Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Ferromagnet disc
Version 1
round
Main material
steel
Surface finish body
galvanised
D1=Fastening hole
6,4±0,1
D=outside diameter
27±0,1
H=Height
3±0,1
D2
10,7±0,1
UNSPSC Code
27112104
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
These ferromagnet discs are fitted to non-magnetic materials. They provide a surface to which magnets are attracted, ensuring that the magnets remain securely attached by various applications.
Material
Steel.
Version
Galvanised.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought