Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Flat-bar magnet
Form
B
Main material
NdFeB
Component material
steel
Surface finish component
nickel-plated
B=Width
13,5
D1=Fastening hole
3,5
H=Height
5
L=Length
40
D2
6,7
L1
30,4
Magnetic force N
120
Temperature* max. °C
80
UNSPSC Code
27112104
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
U-profile steel.
Magnet NdFeB (neodymium).
Version
U profile nickel-plated.
Note
The magnet is glued into the U-profile. The magnetic face only comes into contact with the steps. The magnet remains protected inside the U-profile.

Ideally, the flat-bar magnet is recessed into slots and secured. It is fitted using the conical countersink.

Neodymium-iron-boron magnets have an extremely high magnetic force. Please handle these raw magnets with particular care.
• High crush hazard: Larger magnets in particular can cause considerable crushing to fingers or hands when moved together.
• Brittle material: Neodymium-iron-boron is a very hard but brittle material. The magnets can easily break or splinter by impacts, dropping or uncontrolled collision.
• Sharp-edged splinters: Sharp-edged, partially splinter fragments often occur when broken. It is recommended to wear safety glasses when handling.
• Danger when snapping together: If two magnets collide without slowing, explosive splintering can occur due to the brittleness of the material.
Temperature range
max. 80°C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought