Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Description

Material
Housing stainless steel.
Magnet neodymium.
Version
Housing bright.
Note
A magnet in the bush attracts the pin (09221) and holds it with the specified retaining force.
Repeat accuracy ± 0.25. The repeat accuracy can be increased with the aid of additional locating pins.

Installation dimensions for Form A:
min. plate thickness 6 mm.
Installation dimensions for Form B:
max. plate thickness 10 mm.
Installation dimensions for Form C:
plate thickness > 10 mm.
Installation dimensions for Form D:
blind hole.
On request
Suitable nuts.
Drawing reference
1) magnet
2) circlip
Accessory
Pin 09221.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought