Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Magnetic clamping ball
Main material
aluminium
Main colour
silver
Component material
neodymium
D=diameter
130
D1
188
H
145
Magnetic force N
100
Pole pitch
1.5+0.5
UNSPSC Code
27112104
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
cobalt metal powder
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Ball, aluminium.
Magnet, neodymium.
Body, steel.
Holding ring, steel lined with leather.
Version
Anodised.
Holding ring chemically nickel-plated.
Note
The magnetic clamping balls are used to gently hold components in the optimum working position during e.g. polishing, assembling and laser welding. Swivel angles of up to 90° can be set, depending on the workpiece geometry and weight. The magnetic ball can be turned on and off using the T-grip hex key provided.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought