Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Magnetic pick-up
Main material
plastic
Component material
brass
D1=Diameter
15
L5= length
520
A
6
D
13
H
7,5
Magnetic force N
18
Size
3
T
1,0
UNSPSC Code
27112104
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Version
Strong permanent magnet with flexible brass tube and black plastic grip. Surface chromed.
Note
Pickup magnets are primarily used for removing or searching for steel parts in inaccessible places.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought