Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Magnetic holding system
Version 1
with ferromagnet disc
Main material
NdFeB
Component material
steel
Surface finish component
nickel-plated
B=Width
12
D1=Fastening hole
4,5
H=Height
2,2
L=Length
35
B1
15
D2
7
D3
4,5
D4
7
H1
1,2
L1
25
L2
35
L3
25
Magnetic force N
40
Temperature* max. °C
80
UNSPSC Code
27112104
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Strip and disc steel.
Magnet NdFeB (neodymium).
Version
Strip and disc nickel-plated.
Note
Magnetic catch for doors and hatches. This magnetic system can be fitted surface-mounted or recessed.
Temperature range
max. 80°C.
Drawing reference
1) Ferromagnet disc
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought