Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Magnet
Version 1
horseshoe magnet
Version 2
rectangular
Main material
AlNiCo
Surface finish body
painted
Main colour
red
B=Width
70
D1=Fastening hole
8
H=Height
41
L=Length
57
A
38
Hazardous goods class
Danger goods class 9
Kind of fastening
bore
Magnetic force N
320
Size
5
Temperature* max. °C
450
UN No.
2807
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
cobalt metal powder
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Magnetic core AlNiCo.
Version
painted red.
Note
Horseshoe magnets with high attractive force. Non-shielded system. The magnets are supplied with a galvanised protective plate and are used for holding, sorting and lifting.
Sizes 1, 2 and 3 have only one attachment hole in the centre.
Temperature range
max. 450°C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought