Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Workholding block
Version 1
magnetic
Main material
AlNiCo
Surface finish component
bright
B=Width
25
H=Height
25
L=Length
100
Hazardous goods class
Danger goods class 9
Kind of fastening
without
Magnetic faces mm
2 faces 100x25
Max. angular deviation
10´
Pole pitch
4
UN No.
2807
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
cobalt metal powder
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Note
The workholding magnets 09060-2010 to 09060-2030 consist of a permanent magnetic system with fine pole divisions (4 mm) which are effective on two or three faces.
To clamp extremely thin steel parts we recommend the magnet 09060-2040 with the finest pole division of 1.3 mm. The magnetic lifespan of the workholding magnets under conditions prevailant in industrial machining is unlimited.
Approximately half the height of the workholding magnets can be ground down or polished away with no significant impairment of the magnetic strength.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought