Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Magnet
Version 1
Retaining magnet
Version 2
round
Main material
hard ferrite
Component material
plastic
Component colour
blue
D=outside diameter
10,5
H=Height
7
D1
9,5
H1
1,5
Kind of fastening
without
Magnetic force N
0,7
Temperature* max. °C
100
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
cobalt metal powder
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Housing plastic (ABS).
Magnetic core hard ferrite.
Note
These magnets are often used on notice boards, whiteboards and magnetic boards.
Temperature range
max. 100°C.
On request
Magnetic core NdFeB (neodymium).
Drawing reference
1) Magnetic face
2) Magnet
3) Housing
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought