Raw magnet Block form SmCo bright 09002-10-101003
- Flexible, easy to remove, non-positive fasteners
- Corrosion-resistant
- Temperature range up to 250 °C
- Installation: Gluing
Sales unit
€3.07
plus sales tax
Added to your shopping cart
Designation
Raw magnet
Version 1
Block form
Main
material
SmCo
Surface finish
body
bright
B=Width
10±0,1
H=Height
3±0,1
L=Length
10±0,1
Magnetic
force
N
18
Temperature*
max. °C
250
UNSPSC Code
27112104
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
cobalt metal powder
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
SmCo5 (samarium-cobalt).
Version
Bright.
Note
The SmCo raw magnets are an unshielded magnetic system.
SmCo magnets have an extremely high magnetic force. Please handle these raw magnets with particular care.
• High crush hazard: Larger magnets in particular can cause considerable crushing to fingers or hands when moved together.
• Brittle material: Samarium-cobalt is a very hard but brittle material. The magnets can easily break or splinter by impacts, dropping or uncontrolled collision.
• Sharp-edged splinters: Sharp-edged, partially splinter fragments often occur when broken. It is recommended to wear safety glasses when handling.
• Danger when snapping together: If two magnets collide without slowing, explosive splintering can occur due to the brittleness of the material.
SmCo magnets have an extremely high magnetic force. Please handle these raw magnets with particular care.
• High crush hazard: Larger magnets in particular can cause considerable crushing to fingers or hands when moved together.
• Brittle material: Samarium-cobalt is a very hard but brittle material. The magnets can easily break or splinter by impacts, dropping or uncontrolled collision.
• Sharp-edged splinters: Sharp-edged, partially splinter fragments often occur when broken. It is recommended to wear safety glasses when handling.
• Danger when snapping together: If two magnets collide without slowing, explosive splintering can occur due to the brittleness of the material.
Temperature range
max. 250 °C.
Assembly
The magnets can be fitted by gluing them in place.
On request
Other sizes.
Drawing reference
1) magnetic face
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.