Magnet Shallow pot magnets NdFeB 09118-02
- Protection for sensitive surfaces
- Temperature range up to 60 °C
- Shielded system
Sales unit
€8.12
plus sales tax
Added to your shopping cart
Designation
Magnet
Version 1
Shallow pot magnets
Version 2
round
Main
material
NdFeB
Component
material
rubber
Component
colour
black
D2=Fastening hole
6
D=outside diameter
31
H=Height
6
D1
9
Hazardous goods class
Danger goods class 9
Kind of fastening
counterbore
Magnetic
force
N
75
T
3,5
Temperature*
max. °C
60
UN No.
2807
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
cobalt metal powder
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes
Description
Material
Housing, steel.
Magnetic core NdFeB (neodym).
Protective rubber jacket, synthetic rubber.
Magnetic core NdFeB (neodym).
Protective rubber jacket, synthetic rubber.
Version
Housing, galvanised.
Black protective rubber jacket.
Black protective rubber jacket.
Note
Shallow pot magnets, shielded system. With rubber protective jacket for protecting sensitive surfaces. The coefficient of friction is increased by the rubber jacket so that high lateral friction is achieved.
Temperature range
max. 60°C.
Drawing reference
1) magnetic face
2) magnet
3) rubber
2) magnet
3) rubber
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.