Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Magnet
Version 1
Shallow pot magnets
Version 2
rectangular
Form
A
Main material
NdFeB
Component material
rubber
Component colour
black
B=Width
31
D1=Diameter
10
D2=Thread
M4
H=Height
6,9
L=Length
43
H1
6
H2
4,5
Hazardous goods class
Danger goods class 9
Kind of fastening
internal thread
Magnetic force N
105
Temperature* max. °C
60
UN No.
2807
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
cobalt metal powder
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Housing steel.
Magnetic core NdFeB (neodymium).
Rubber protective jacket TPE.
Version
Housing, galvanised.
Black protective rubber jacket.
Note
Magnet with internal thread. Shielded system. With rubber protective jacket for protecting sensitive surfaces. The coefficient of friction is increased by the rubber jacket so that high lateral friction is achieved.
Temperature range
max. 60°C.
Assembly
Optimum hold on thin plate with sensitive surfaces.
Drawing reference
1) magnetic face
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought