Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Swivel foot
Main material
free-cutting steel
Surface finish body
black oxidised
D1=D1 (inch)
1/4-20
H=Height
16,5
SW=key width
10
D
13
H1
8,5
H2
4
Kind of fastening
precision diameter
Load rating max. kN
2,33
Seat form
hexagon
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Ball element case-hardened steel.
Thrust pad ETG 100 steel.
Version
Black oxidised.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought