Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Step block
Main material
steel
Surface finish body
oxidised
B in inch
3.750
H in inch
2.469
L inch
1.500
Support height max.
6.000
Support height min.
2.500
UNSPSC Code
31161518
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Note for ordering
Sold in pairs.
Note
Step blocks can also be used together with step stepped-heel clamp straps 04070-01.

Step height: 1/16”
Step depth: 1/8”
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought