Cam-action indexing plungers stainless steel 03099-10508A5
- Can be used for all types of locking and fixating
- The lock is released by turning the grip 180°
- 180° stop prevents the indexing pin extending
- Indexing notch for holding the position
Sales unit
€19.86
plus sales tax
Added to your shopping cart
Designation
Cam-action indexing plungers
Form
B
Form definition
grip uncoated with nut
Main
material
stainless steel
D1=D1 (inch)
1/2-13
D=locking pin diameter
8
L1=Handle length
30
B
10,8
B1
3,6
D2
12
Fx30°
2,3
H
8
L
46,8
L3
25
Locknut
with locknut
SW
3/4
Spring force
final pressure
F2 approx. N
15
Spring force
initial pressure
F1 approx. N
8
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Stainless steel 1.4305 (AISI 303 equivalent).
Version
Bright.
Indexing pin ground, not hardened.
Indexing pin ground, not hardened.
Note
Cam-action indexing plungers are used when the indexing pin should not project all the time. Turning the handle through 180° retracts the pin.
A notch ensures that the handle remains in this position.
A notch ensures that the handle remains in this position.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.