Indexing plunger with locking slot stainless steel not hardened 03089-13004AK84
- Indexing plungers facilitate indexing and locking
- Application sectors: machine, instrument and fixture construction, measuring technology, domestic use
- High stability
- Easy handling
- Material: steel or stainless steel
Sales unit
€14.74
plus sales tax
Added to your shopping cart
Designation
Indexing plunger
Version 1
with locking slot
Form
C
Form definition
with locking slot, without locknut
Product type
standard
Main
material
stainless steel
Surface finish
body
not hardened
Component
material
thermoplastic
Component
colour
traffic red RAL 3020
D1=Thread (inch)
5/16-24
D=pin diameter
4
L=Length
38,5
D2
18
Fx30°
1
L1
15
L2
6
L3
13
Locknut
without locknut
SW1
10
Size
0
Spring force
final pressure
F2 approx. N
12
Spring force
initial pressure
F1 approx. N
6
Steel code
1.4305
Travel
S
4
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ PFAS substance/s
previous C28H23F3N6 possible
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel version:
Threaded sleeve and indexing pin free-cutting steel.
Stainless steel version A1:
Threaded sleeve 1.4305 (AISI 303 equivalent).
Indexing pin hardened 1.4034 (AISI 420 equivalent).
Indexing pin not hardened 1.4305 (AISI 303 equivalent).
Stainless steel version A4:
Threaded sleeve and indexing pin 1.4404 (AISI 316L equivalent).
Mushroom grip thermoplastic.
Version
Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version A1:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.
Stainless steel version A4:
Threaded sleeve bright.
Indexing pin ground and chemically nickel-plated.
Indexing pin ground, bright.
Mushroom grip black grey RAL7021 or traffic red RAL3020.
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version A1:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.
Stainless steel version A4:
Threaded sleeve bright.
Indexing pin ground and chemically nickel-plated.
Indexing pin ground, bright.
Mushroom grip black grey RAL7021 or traffic red RAL3020.
Note
The materials used enable a wide range of applications.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
On request
Special versions.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.