Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Indexing plunger
Version 1
with locking slot
Form
C
Product type
standard
Main material
steel
Surface finish body
hardened
Component material
thermoplastic
Component colour
black grey RAL 7021
D1=Thread (inch)
3/8-24
D=pin diameter
5
L=Length
47
Colour Cap
black grey RAL 7021
D2
21
Fx30°
1,3
Grade
5.8
L1
17
L2
7
L3
15
Locknut
without locknut
SW1
13
Size
1
Spring force final pressure F2 approx. N
12
Spring force initial pressure F1 approx. N
5
Travel S
5
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Steel version:

threaded sleeve and indexing pin, free-cutting steel.



Stainless steel version:

Threaded sleeve 1.4305.

Locking pin hardened 1.4034.

Locking pin not hardened 1.4305.



Mushroom grip. thermoplastic.

Version
Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.

Mushroom grip thermoplastic black grey RAL7021.
On request
Special versions.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought