Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Indexing plunger
Version 1
with locking slot
Form
C
Form definition
with locking slot, without locknut
Product type
standard
Main material
steel
Surface finish body
not hardened
Main colour
blue-passivated
D1=Thread (inch)
1/2-13
D=pin diameter
7,93
L=Length
73
A
31
D2
4,7
Fx30°
1,3
Grade
5.8
L1
31,8
L2
54
L3
28,6
Locknut
without locknut
SW1
1/2
Size
3
Spring force final pressure F2 approx. N
22
Spring force initial pressure F1 approx. N
4
Tightening torque max. Nm
13
Travel S
19
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Trivalent blue passivated.
On request
Special versions.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought