Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Holder
Version 1
offset
Main material
steel
D1=Outside diameter
11/16
D2=Bore diameter 2
7/16
Suitable for lateral spring plungers with D =
7/16
D3
11/16
D4
11,5
H
11,9
M
2
UNSPSC Code
31161704
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Black oxidised.
Note
Eccentric bushes enable lateral spring plungers to be precisely positioned with regard to the workpiece.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought