Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Lateral spring plunger
Version 1
without seal
Main material
aluminium
Component material
steel
D1=Outside diameter
10
D2=Bore diameter 2
5/8
D=outside diameter (inch)
5/8
L1= length
16,7
L=Length
17
X if Y = 1
-
X if Y = 2
-
X if Y = 3
-
X if Y = 4,5
-
X if Y = 6
-
X if Y = 8
3,1
F ca.N
150
Spring strength
standard
UNSPSC Code
31161704
±S
1,6
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material
Sleeve in aluminium; spring in steel; pressure pin in steel
Version
Thrust pin steel, hardened and galvanised.
Sleeve blue galvanised.
Note
Lateral spring plungers are for positioning, clamping, holding and fastening of workpieces during engraving, labelling, drilling, reaming, tapping, honing, grinding, welding, soldering, tooling, assembling, etc.
Eccentric adjustment bushes are also avaialable.

Dimensions W and Z are customer specific.
Drawing reference
1) assembly tool
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought