Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Spring plunger
Version 1
with thread lock
Main material
steel
Component material
ball steel
D=Thread (inch)
1/4-20
H=Stroke
1
L=Length
14
D1
3,5
L1
7
Loosening torque approx. Nm
0,21
N
1
Spring strength
intensified
Spring force final pressure F2 approx. N
40
Spring force initial pressure F1 approx. N
28
Tightening torque approx. Nm
0,43
carrier form
slot
pin form
ball
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Sleeve steel grade 5.8.
Ball steel.
Spring grade D spring steel wire.

Thread lock nylon.
Version
Black oxidised. Ball hardened.
Note
For the inch series, dimension D is in inches, all other dimensions are in mm.
Drawing reference
L2 = approx. 2x thread pitch
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought