Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Spring plunger
Version 1
with thread lock
Main material
steel
Component material
pin steel
D=Thread (inch)
10-32
H=Stroke
2
L=Length
12
D1
2,4
L1
6
Loosening torque approx. Nm
0,08
N
0,8
Spring strength
light
Spring force final pressure F2 approx. N
10
Spring force initial pressure F1 approx. N
3
Tightening torque approx. Nm
0,12
carrier form
slot
pin form
thrust pin
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material
Sleeve in steel grade 5.8;
thrust pin in steel.
Spring grade D spring steel wire.

Thread lock nylon.
Version
Black oxidised.
Thrust pin hardened.
Note
For the inch series, dimension D is in inches, all other dimensions are in mm.
Drawing reference
L2 = approx. 2x thread pitch
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought