Spring plunger with thread lock steel 03021-1A6
- Quick indexing, positioning and fixating of components
- Application sectors: machine and plant construction, trade, domestic
- Universally applicable and easy to mount
- Hardened thrust pin
- with thread lock: safety against vibrations, reusable
Sales unit
€6.95 / Piece
plus sales tax
Added to your shopping cart
Designation
Spring plunger
Version 1
with thread lock
Main
material
steel
Component
material
pin steel
D=Thread (inch)
5/8-11
H=Stroke
4,5
L=Length
24
D1
8,5
L1
14
Loosening torque
approx. Nm
3,05
N
2,5
Spring
strength
light
Spring force
final pressure
F2 approx. N
50
Spring force
initial pressure
F1 approx. N
22
Tightening torque
approx. Nm
3,95
carrier form
slot
pin form
thrust pin
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes
Description
Material
Sleeve in steel grade 5.8;
thrust pin in steel.
Spring grade D spring steel wire.
Thread lock nylon.
thrust pin in steel.
Spring grade D spring steel wire.
Thread lock nylon.
Version
Black oxidised.
Thrust pin hardened.
Thrust pin hardened.
Note
For the inch series, dimension D is in inches, all other dimensions are in mm.
Drawing reference
L2 = approx. 2x thread pitch
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.