Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Cam lever
Version 1
adjustable
Main material
aluminium
Surface finish body
powder coated
Main colour
traffic red RAL 3020
Component material
stainless steel
A1=Handle length
33,5
A=Handle length
28
B=Width
14,4
D=Thread (inch)
6-32
H1=Height
13,5
L=thread length
30
B1
11,5
Clamping force F (kN)
0,6
D1
10,7
D2
6
H
9
Hand force FH N
45
Size
8
Thread type
external thread
Travel S
1
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
These cam levers have a technically optimised plastic thrust washer.
The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance.
Material

Handle cast aluminium EN AC-46200.
Thrust washer high performance carbon-fibre reinforced thermoplastic.
Hinge pin steel, grade 5.8 or stainless steel 1.4305 (AISI 303 equivalent).
Stud steel, grade 5.8 or stainless steel 1.4305 (AISI 303 equivalent).

Version
Lever powder-coated black fine structured or traffic red fine structured.
Thrust washer, black.
Hinge pin, stud steel, blue passivated or bright stainless steel.
Note
Adjustable cam levers are used if the position of the lever relative to the axis of tension only permits one specific position (interference circle). The exact position of the lever is adjusted using a screwdriver on the fine thread setscrew.
Plastics are subject to creeping under load (retardation).
Drawing reference
1) setscrew for fine adjustment of lever
Accessory
For slightly curved contact faces, a stainless steel washer 04234 can also be ordered.
This washer can be mounted between the thrust washer and the contact face.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought