Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Cam lever
Version 1
adjustable
Main material
stainless steel
Surface finish body
blasted
Component material
stainless steel
A1=Handle length
59,1
A=Handle length
52,3
B=Width
18
D=Thread (inch)
10-24
H1=Height
17,2
L=thread length
30
B1
13
Clamping force F (kN)
2,5
D1
13,8
D2
8
H
11,4
Hand force FH N
100
Size
0
Steel code
1.4308
Thread type
external thread
Travel S
1
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
These cam levers have a technically optimised plastic thrust washer.
The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance.
Material

Stainless steel A1 version:
Handle stainless steel 1.4308 (AISI 304 equivalent).
Thrust washer high performance carbon-fibre reinforced thermoplastic.
Hinge pin and stud stainless steel 1.4305 (AISI 303 equivalent).

Stainless steel A4 version:
Handle stainless steel 1.4404 (AISI 316L equivalent).
Thrust washer high performance carbon-fibre reinforced thermoplastic.
Hinge pin and stud stainless steel 1.4404 (AISI 316L equivalent).

Version
Handle electropolished or abrasive blasted.
Thrust washer, black.
Hinge pin and stud bright.
Note
Adjustable cam levers are used if the position of the lever relative to the axis of tension only permits one specific position (interference circle). The exact position of the lever is adjusted using a screwdriver on the fine thread setscrew.
Plastics are subject to creeping under load (retardation).
Drawing reference
1) setscrew for fine adjustment of lever
Accessory
For slightly curved contact faces, a stainless steel washer 04234 can also be ordered.
This washer can be mounted between the thrust washer and the contact face.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought