Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Cam lever
Main material
stainless steel
Surface finish body
blasted
Component material
stainless steel
A1=Handle length
79,2
A=Handle length
70,4
B=Width
21,5
D=Thread (inch)
10-32
H1=Height
22
B1
15
Clamping force F (kN)
4
D1
18
D2
9
H
14,7
Hand force FH N
120
Size
1
Steel code
1.4308
Thread type
internal thread
Travel S
1,2
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Handle 1.4308 (AISI 304 equivalent) stainless steel.
Thrust washer 1.4034 (AISI 420 equivalent) stainless steel, hardened.
Hinge pin and stud 1.4305 (AISI 303 equivalent) stainless steel.

Version
Handle electropolished or blasted.
Thrust washer, hinge pin and screw bright.
Note
The thrust washer face is lightly greased before delivery.
The grease is FDA conform and is suitable for use in the foodstuff and pharmaceutical industries.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought