Klemmhebel Zink reinorange RAL 2004 strukturmatt 06460-4A5182X55
- The clamping lever stands for reliability, stability and versatility
- Makes it easier to clamp individual components and complete machine parts
- Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry
- Different thread sizes and handle lengths
Sales unit
€10.65
plus sales tax
Added to your shopping cart
Benennung
Klemmhebel
Material
Grundkörper
Zink
Oberfläche
Grundkörper
strukturmatt
Farbe
Grundkörper
reinorange RAL 2004
Material
Komponente
Stahl
Oberfläche
Komponente
brüniert
A1=Grifflänge
109
A=Grifflänge
95
H3=Griffhöhe
63
L=Gewindelänge
55
X=Gewinde (inch)
1/2-13
B
13
D
19
D1
27
D2
27,5
Gewindeart
Außengewinde
Größe
4
H
43
H1
10
H2
27
H4
67,5
UNSPSC Code
31161600
Zähnezahl
24
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Steel parts grade 5.8.
Version
Handle powder-coated.
Steel parts black oxidised.
Steel parts black oxidised.
Note
Where L ≥ 60 mm the thread length is always 60 mm.
On request
Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Dimension “H1” available in other lengths at extra charge.
Drawing reference
1) flat point DIN EN ISO 4753
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.