Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Tension lever
Version 1
flat
Form
15°
Form definition
15°
Main material
steel
Surface finish body
black oxidised
Component material
plastic
A=Handle length
127
T=thread depth
21
X=thread (inch)
3/8-16
A2
15
D
19
D1
41
D2
30
D3
12
Grade
5.8
H
22
H1
2
H2
13,5
H3
26
H4
38
Kind of fastening
internal thread
No. of teeth
30
Size
2
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel parts grade 5.8.
Ball knob black plastic.
Version
Black oxidised.
On request
Other threads and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought