Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Tension lever
Form
20°
Form definition
20°
Main material
stainless steel
Surface finish body
bright
Component material
plastic
Surface finish component
polished
A=Handle length
88
T=thread depth
14
X=thread (inch)
3/8-16
A2
15
D
16
D1
24
D2
25
D3
10
H
44,5
H1
4,5
H2
37
H3
58,5
H4
49,5
Kind of fastening
internal thread
No. of teeth
22
Size
1
Steel code
1.4305
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Steel parts stainless steel 1.4305 (AISI 303 equivalent).
Ball knob black plastic.

Version
Stainless steel parts bright.
Ball knob polished.
On request
Other internal threads and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought