Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Knurled screw
DIN
DIN 464
Main material
stainless steel
Surface finish body
bright
D1=Outside diameter
20
D=Thread (inch)
10-24
H=Height
11,5
L=thread length
20
D3
10
K
4
Thread type
external thread
UNSPSC Code
31161505
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Steel.
Stainless steel 1.4305 (AISI 303 equivalent).

Version
Stainless steel bright.
Note
The following thread lengths have no undercut:
D = 8-32 / M4 = L=20;
D = 10-24 / M5 = L=20;
D = 1/4-20 / M6 = L=25;
D = M8 = L=30;
D = M10 = L=40

In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought