Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Star grip
Version 1
with protruding bush
Form
H
Form definition
with blind hole
Main material
thermoplastic
Main colour
black
Component material
steel
D1=Outside diameter
40
D=bore (inch)
0,25
H=Height
25
T=bore depth
14
D2
13,5
H2
13
H3
10
Thread type
reamed hole
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Black thermoplastic.
Steel parts grade 5.8.
Version
Steel parts blue-passivated.
Note
The projecting steel bush make these star grips particularly suitable for cross pinning or fixating with a grub screw.
Drawing reference
-
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought