Wing grip Miniwings thermoplastic black grey RAL 7021 06652-08A3
- Can be used as a clamping, retaining and fastening element
- Application fields: machine, plant and fixture construction, toolmaking
- For manually adjusting assemblies, machines and aggregates
- Finger-specific ergonomics
Sales unit
€3.29
plus sales tax
Added to your shopping cart
Designation
Wing grip
Version 1
Miniwings
Form
K
Form definition
with internal thread
Main
material
thermoplastic
Main
colour
black grey RAL 7021
Component
material
stainless steel
Surface finish
component
bright
Steel key
1.4305
A=Handle length
40
B=Width
16
D=Thread (inch)
5/16-18
H=Height
21
T=thread depth
12
D2
14,6
H1
19
H2
4
Thread type
internal thread
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Thermoplastic.
Bushes brass, steel 5.8 or stainless steel 1.4305 (AISI 303 equivalent).
Version
Grip black grey.
Steel trivalent blue passivated.
Stainless steel bright.
Steel trivalent blue passivated.
Stainless steel bright.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.