Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
2-Spoke handwheel
Version 1
reamed hole
Product type
without grip
Main material
aluminium
D1=Outside diameter
80
D2=D2 (inch)
0,312
L3=height
28
D3
24
L1
16
UNSPSC Code
31162802
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Handwheel aluminium, centre hub galvanised steel.
Version
Wheel rim turned and polished.
On request
Hubs with square socket or powder-coated handwheels.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought