Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Handwheel
Version 1
reamed hole
Version 2
without transverse hole
Form
E
Form definition
with reamed hole
Product type
revolving grip
Main material
thermoplastic
Main colour
black grey
Component material
thermoplastic
D1=Outside diameter
100
D2=D2 (inch)
0,375
L3=height
44
A
38
A1
3
D
28
D3
19
D4
16
D5
M5
Grip
cylindrical revolving grip
H
20
L
90
L1
13
L2
49,5
Size
2
Steel parts material
steel
UNSPSC Code
31162802
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Black grey thermoplastic.
Version
Steel parts black oxidised.
Note
The hub cap and the revolving grip are supplied loose. To assemble the grip, simply screw it into the existing hole.
The handwheels can be secured using a transverse pin or with parallel key connection together with a DIN 6912 socket head screw and a DIN 7349 washer.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought